42 mm Rod Type DR Series Compact Electric Cylinders - AZ Series
Rod Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
![]()
Clear
Filter
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 2
- 8
Item # |
Actuator Frame Size |
Drive Method |
Type |
Electromagnetic Brake |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42-04A2AZAK | Actuator Frame Size - 42 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Not Equipped | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $807.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42-04A2AZMK | Actuator Frame Size - 42 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Equipped | Lead - 2 mm | Max. Vertical Transportable Mass - 20 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,057.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42-04A8AZAK | Actuator Frame Size - 42 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Not Equipped | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $933.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42-04A8AZMK | Actuator Frame Size - 42 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Equipped | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $1,183.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42-04B2AZAK | Actuator Frame Size - 42 mm | Drive Method - Precision Ball Screw | Type - Rod Type | Electromagnetic Brake - Not Equipped | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,186.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42-04B2AZMK | Actuator Frame Size - 42 mm | Drive Method - Precision Ball Screw | Type - Rod Type | Electromagnetic Brake - Equipped | Lead - 2 mm | Max. Vertical Transportable Mass - 20 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,436.00 |
CAD
-
|
Add To Cart
Request Quote |

