ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 2.44 in |
Thickness |
- 0.98 in. |
Power Supply |
- 24 VDC |
Current |
- 0.06 A |
Type |
- A Type (with Alarm) |
Function |
- Stall Alarm - Electronic |
Connection Type |
- Lead Wire |
Speed (r/min) |
- 3800 |
Max. Air Flow |
- 18.7 CFM |
Max. Static Pressure |
- 0.161 inH2O |
Noise Level |
- 28 db (A) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- TUV UL CSA |
CE Marking |
- EMC Directives |
Insulation Resistance |
- 10 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 500 VAC at 50 Hz or 60 Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity |
Overheat Protection |
- Equipped with a built-in burnout protection circuit |
Ambient Temperature Range |
- -4ºF ~ 158ºF (-20ºC ~ 70ºC) |
Ambient Humidity |
- 20 to 85% non-condensing |
Output Mode |
- Open-collector output |
Output Condition |
-
Operation: L level (Internal transistor ON) When locked: H level (Internal transistor OFF) |
Maximum Rating |
-
Maximum applied voltage: 27.6 VDC max. Maximum current: 5 mA max. |
Delay Function |
- Not built-in: External delay circuit is required to prevent alarm detection when starting the fan. The delay time should be at least 1 second. |
Circuit Connection |
-
Circuit Connection |