
ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
| Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- ORIX® |
Fan Type |
- Axial Fan |
Frame Size |
- 11.81 in |
Power Supply |
- Single-Phase 220/230 VAC |
Frequency |
- 50 Hz60 Hz |
Current |
- 0.91 A [230 VAC, 50 Hz] 0.93 A [220 VAC, 50 Hz] 1.48 A [220 VAC, 60 Hz] 1.49 A [230 VAC, 60Hz] |
Permissible Current |
- 1.52 A [230 VAC, 50 Hz] 1.55 A [220 VAC, 50 Hz] 1.80 A [230 VAC, 60Hz] 1.81 A [220 VAC, 60 Hz] |
Function |
- Low Speed Alarm - Contact: ON |
Connection Type |
- Lead Wire |
Speed (r/min) |
-
2900 [220 VAC, 50 Hz] 3400 [220 VAC, 60 Hz] 2900 [230 VAC, 50 Hz] 3400 [230 VAC, 60 Hz] |
Max. Air Flow |
-
1377 CFM [220/230 VAC, 50 Hz] 1624 CFM [220/230 VAC, 60 Hz] |
Max. Static Pressure |
-
1.40 inH2O [220 VAC, 50 Hz] 1.12 inH2O [220 VAC, 60 Hz] 1.44 inH2O [230 VAC, 50 Hz] 1.12 inH2O [230 VAC, 60 Hz] |
Noise Level |
-
72 dB (A) [220/230 VAC, 50 Hz] 76 dB (A) [220/230 VAC, 60 Hz] |
Fan Kit |
- Fan Only |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance |
- 100 MΩ or more when 500 VDC is applied between the windings and the frame under normal ambient temperature and humidity. |
Dielectric Strength |
- Sufficient to withstand 1.5 kV at 50Hz applied between the windings and the frame for 1 minute under normal ambient temperature and humidity. |
Temperature Rise |
- 54ºF (30ºC) or less measured by the thermometer method after the temperature of the case has stabilized after continuous operation under normal ambient temperature and humidity. |
Insulation Class |
- Recognized as Class B (266ºF [130ºC]) by UL, CSA and EN standards. |
Overheat Protection |
-
Built-In Thermal Protector: Power is turned off at 130±5 °C (266±9 °F) Power is turned back on at 83±15 °C (181±27 °F) |
Ambient Temperature Range |
- -22ºF ~ 140ºF (-30ºC ~ 60ºC) |
Ambient Humidity |
- 85% or less (noncondensing) |
Alarm Type |
- Contact |
Alarm Activation Speed |
- 1800 ± 300 r/min |
Output Mode |
- Relay output |
Output Condition |
-
Normal operation: Contact ON Alarm output: Contact OFF |
Maximum Rating |
-
Contact capacity: Resistive load 10 VA max. (100 V max., 0.5 A max.) Minimum load: 5 V, 1 mA (Design your alarm circuit to operate at 0.5 mA or less.) |
Delay Function |
- The alarm circuit is not equipped with a delay function. To avoid an alarm detection when the fan starts rotating or stops, a delay function is required externally. The delay time should be at least ten seconds. |
Circuit Connection |
-
![]() Circuit Connection |