|
Lead Time1
|
-
{Contact your local sales office for more information.}
|
Frame Size
|
-
2.36 in
|
Motor Length
|
-
6.32 in.
|
Driver Voltage Input Power
|
-
DC
|
Speed-Torque Characteristics
|
-

|
Holding Torque
|
-
976 oz-in
|
Holding Torque at Motor Standstill
|
-
991 oz-in
|
Type
|
-
Mechanical Absolute Encoder
|
Shaft/Gear Type
|
-
Right-Angle Spur / Face Gear
|
Gear Ratio (X:1)
|
-
20 :1
|
Backlash
|
-
10 arc min (0.17°)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Connection Type
|
-
Cable
|
Cable Direction
|
-
Up
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.018 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 150
|
Rotor Inertia
|
-
2 oz-in²
|
Stop Position Accuracy
|
-
±3 arc minutes (±0.05º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Permissible Overhung Load
|
-
0 in. from Shaft End = 60 lb0.2 in. from Shaft End = 65 lb0.39 in. from Shaft End = 69 lb0.59 in. from Shaft End = 74 lb0.79 in. from Shaft End = 78 lb
|
Permissible Thrust Load
|
-
44 lb
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
CE
|
CE Marking
|
-
EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Insulation Class
|
-
Class B [130ºC (266ºF)]
|
Insulation Resistance
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings
|
Dielectric Strength
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz
|
Ambient Temperature
|
-
0 ~ 40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Operating Atmosphere
|
-
Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.
|
Degree of Protection
|
-
IP66 (excluding the mounting surface and connector)
|