The AlphaStep AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AlphaStep AZ Series Driver.

  • 2.36 in. (60 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
1 - 25 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)
  • Key Shaft (No Gearhead)
  • Right-Angle Spur / Face Gear
  • Taper Hobbed Gear
  • Planetary Gear
  • Planetary Gear, Non-Backlash
  • Harmonic Gear
  • Harmonic Planetary Gear
  • Harmonic Planetary Gear (Flange Output)

Gear Ratio (X:1) (:1)

  • 3.6
  • 5
  • 7.2
  • 10
  • 15
  • 20
  • 25
  • 30
  • 36
  • 40
  • 50
  • 100

Electromagnetic Brake

  • Equipped
  • Not Equipped

Connection Type

  • Cable
  • Connector

Cable Direction (Right-Angle Gear)

  • Down
  • Left
  • Right
  • Up

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Connection Type

Cable Direction

Web Price

CAD

Add To Cart / Contact Sales
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 142 oz-in1 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Cable - $438.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 142 oz-in1 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Cable - $684.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Cable - $443.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Cable - $690.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 255 oz-in1.80 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - Cable - $627.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 420 oz-in3 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - Cable - $627.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 566 oz-in4 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - Cable - $647.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 708 oz-in5 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - Cable - $647.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 849 oz-in6 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - Cable - $647.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 495 oz-in3.50 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - Cable - $821.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 566 oz-in4 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - Cable - $821.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 708 oz-in5 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - Cable - $821.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - Cable - $916.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - Cable - $916.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 1132 oz-in8 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - Cable - $916.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 708 oz-in5 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - Cable - $1,144.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear - 15 :1 - Single - Not Equipped - Cable - $1,354.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 708 oz-in5 N·m - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - Cable - $1,121.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 1274 oz-in9 N·m - Harmonic Planetary Gear (Flange Output) - 15 :1 - Single - Not Equipped - Cable - $1,331.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 3257 oz-in23 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - Cable - $1,470.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 5098 oz-in36 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - Cable - $1,470.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 255 oz-in1.80 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Equipped - Cable - $872.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 420 oz-in3 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Equipped - Cable - $872.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 566 oz-in4 N·m - Taper Hobbed Gear - 10 :1 - Single - Equipped - Cable - $892.00 - Add To Cart
Request Quote
- 2.36 in60 mm - DC
Speed - Torque Characteristics
- 708 oz-in5 N·m - Taper Hobbed Gear - 20 :1 - Single - Equipped - Cable - $892.00 - Add To Cart
Request Quote
1 - 25 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved