ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Gear Ratio (X:1) |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
Permissible Load Inertia |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
AXU210A-GN / 2GN60KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 60 :1 | - 1.7 ~ 33 | - 17.70 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN75KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 75 :1 | - 1.3 ~ 27 | - 22 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN90KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 90 :1 | - 1.1 ~ 22 | - 26 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN100KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 100 :1 | - 1 ~ 20 | - 26 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN120KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 120 :1 | - 0.83 ~ 17 | - 26 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN150KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 150 :1 | - 0.67 ~ 13 | - 26 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210A-GN / 2GN180KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - 180 :1 | - 0.56 ~ 11 | - 26 | - 850 oz-in2 | Request Quote |
- $383.00 |
AXU210C-GN / 2GN3KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 3 :1 | - 33 ~ 667 | - 1.1 | - 3.10 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN3.6KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 3.6 :1 | - 28 ~ 556 | - 1.30 | - 4.40 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 5 :1 | - 20 ~ 400 | - 1.80 | - 8.50 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN6KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 6 :1 | - 17 ~ 333 | - 2.1 | - 12.20 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN7.5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 7.5 :1 | - 13 ~ 267 | - 2.60 | - 19.10 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN9KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 9 :1 | - 11 ~ 222 | - 3.10 | - 27 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN12.5KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 12.5 :1 | - 8 ~ 160 | - 4.50 | - 53 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN15KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 15 :1 | - 6.7 ~ 133 | - 5.30 | - 77 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN18KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 18 :1 | - 5.6 ~ 111 | - 6.4 | - 110 oz-in2 | Request Quote |
- $374.00 |
AXU210C-GN / 2GN25KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 25 :1 | - 4 ~ 80 | - 8 | - 210 oz-in2 | Request Quote |
- $380.00 |
AXU210C-GN / 2GN30KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 30 :1 | - 3.3 ~ 67 | - 9.70 | - 310 oz-in2 | Request Quote |
- $380.00 |
AXU210C-GN / 2GN36KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 36 :1 | - 2.8 ~ 56 | - 11.50 | - 440 oz-in2 | Request Quote |
- $380.00 |
AXU210C-GN / 2GN50KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 50 :1 | - 2 ~ 40 | - 15 | - 850 oz-in2 | Request Quote |
- $388.00 |
AXU210C-GN / 2GN60KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 60 :1 | - 1.7 ~ 33 | - 17.70 | - 850 oz-in2 | Request Quote |
- $388.00 |
AXU210C-GN / 2GN75KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 75 :1 | - 1.3 ~ 27 | - 22 | - 850 oz-in2 | Request Quote |
- $388.00 |
AXU210C-GN / 2GN90KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 90 :1 | - 1.1 ~ 22 | - 26 | - 850 oz-in2 | Request Quote |
- $388.00 |
AXU210C-GN / 2GN100KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 100 :1 | - 1 ~ 20 | - 26 | - 850 oz-in2 | Request Quote |
- $388.00 |
AXU210C-GN / 2GN120KA | - Brushless Speed Control System | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 200-230 VAC | - 120 :1 | - 0.83 ~ 17 | - 26 | - 850 oz-in2 | Request Quote |
- $388.00 |