EC Fans - EMR Series 7.87 in. (200 mm) AC Axial Fans
EC Fans - EMR Series AC Axial Fans
These AC Axial fans offer lower power consumption by utilizing a brushless motor.
- 7.87 in. (200 mm) Frame Size
- AC Input
- Maximum airflow 710 CFM (20.1 m³/min)
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| EMR2090-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Function - None | Max. Air Flow - 473 CFM13.4 m³/min | Max. Static Pressure - 0.96 inH2O240 Pa | $411.00 |
Add To Cart
Request Quote |
| EMR2090H-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Function - None | Max. Air Flow - 710 CFM20.1 m³/min | Max. Static Pressure - 1.17 inH2O290 Pa | $411.00 |
Add To Cart
Request Quote |
| EMR2090M-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 473 CFM13.4 m³/min | Max. Static Pressure - 0.96 inH2O240 Pa | $480.00 |
Add To Cart
Request Quote |
| EMR2090MH-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 710 CFM20.1 m³/min | Max. Static Pressure - 1.17 inH2O290 Pa | $480.00 |
Add To Cart
Request Quote |
| EMR2090VMH-A | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 710 CFM20.1 m³/min | Max. Static Pressure - 1.17 inH2O60 Pa290 Pa | $499.00 |
Add To Cart
Request Quote |

