The 750 W (1 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with an inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.

  • Smaller and more lightweight compared to three-phase AC motors with the same output power
  • Achieves efficiency class IE5, saves energy and reduces electricity costs
  • Fanless and low noise
  • Operates in combination with an inverter

*Connection Cable Required

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50

Item #

Output Power

Input Voltage (V)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Web Price

CAD

Add To Cart / Contact Sales
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 5 :1 - 22 mm - 95.6 lb-in10.8 N·m - Not Equipped $876.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 10 :1 - 22 mm - 190.3 lb-in21.5 N·m - Not Equipped $876.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - 272.6 lb-in30.8 N·m - Not Equipped $889.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 20 :1 - 22 mm - 363.8 lb-in41.1 N·m - Not Equipped $889.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 30 :1 - 22 mm - 546.1 lb-in61.7 N·m - Not Equipped $889.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Parallel Shaft Gearhead - 50 :1 - 22 mm - 619.6 lb-in70 N·m - Not Equipped $921.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 25 mm - 90.3 lb-in10.2 N·m - Not Equipped $1,041.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 25 mm - 179.7 lb-in20.3 N·m - Not Equipped $1,041.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 25 mm - 269.9 lb-in30.5 N·m - Not Equipped $1,054.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 25 mm - 359.3 lb-in40.6 N·m - Not Equipped $1,054.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 25 mm - 539 lb-in60.9 N·m - Not Equipped $1,054.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 25 mm - 893.9 lb-in101 N·m - Not Equipped $1,086.00 - Add To Cart
Request Quote
- 750 W (1 HP) - Three-Phase 200 VAC - Round Shaft (No Gearhead) - - 16 mm - 21.2 lb-in2.39 N·m - Not Equipped $508.00 - Add To Cart
Request Quote
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved