200 W (1/4 HP) Brushless DC Motors (AC Input)
Brushless DC Motors & Gear Motors (Motor Only)
200 W (1/4 HP) brushless DC motors are highly efficient, compact, and lightweight due to the permanent magnets in their rotor. When used with a driver or inverter, it enables speed control ranging from 300 to 4000 r/min. Smaller and lighter motors allow for reduced equipment size and easier installation.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Saves energy and reduces electricity costs
- Fanless and low noise
- Can be used with dedicated driver or in combination with an inverter
*Connection Cable Required
Clear
Filter
Shaft/Gear Type
- Parallel Shaft Gearhead (Stainless Steel Shaft)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Parallel Shaft (Foot Mount) Gearhead
- Right-Angle Hollow Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
- 300
- 450
- 600
- 1200
Output Shaft
- Imperial
- Metric
Degree of Protection (Motor)
- IP44
- IP65
- IP66
- IP67
Electromagnetic Brake
- Not Equipped
Item # |
Output Power |
Power Input |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Type |
Brake Type |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM6200SHP-GFV / GFV6G5AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 25 lb-in2.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 800 (reference only when used with an inverter) | $511.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G10AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 400 (reference only when used with an inverter) | $511.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G15AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 267 (reference only when used with an inverter) | $511.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G20AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 101 lb-in11.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 200 (reference only when used with an inverter) | $511.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G30AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 145 lb-in16.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 133 (reference only when used with an inverter) | $526.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G50AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 240 lb-in27.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 80 (reference only when used with an inverter) | $526.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G100AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 450 lb-in51.6 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 40 (reference only when used with an inverter) | $545.00 | CAD - |
Add To Cart
Request Quote |
| BLM6200SHP-GFV / GFV6G200AS | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 610 lb-in70 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 20 (reference only when used with an inverter) | $545.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB5A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 21 lb-in2.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB10A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 43 lb-in4.9 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5AB20A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 85 lb-in9.7 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $615.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB30A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 115 lb-in13 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $650.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5CB50A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 199 lb-in22.5 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $650.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB100A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 420 lb-in48.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.8 ~ 36 (reference only when used with an inverter) | $798.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5EB200A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 1-1/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 800 lb-in91.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.4 ~ 18 (reference only when used with an inverter) | $798.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB300A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1160 lb-in132 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.27 ~ 12 (reference only when used with an inverter) | $989.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5KB450A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 450 :1 | Output Shaft Diameter - 1-1/4 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 1750 lb-in198 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.18 ~ 8 (reference only when used with an inverter) | $989.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB600A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 600 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 2200 lb-in259 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.13 ~ 6 (reference only when used with an inverter) | $1,180.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5SB1200A | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 1200 :1 | Output Shaft Diameter - 1-5/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 4500 lb-in518 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 0.07 ~ 3 (reference only when used with an inverter) | $1,180.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH5C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 18.5 lb-in2.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 16 ~ 720 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH10C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 8 ~ 360 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH15C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 54 lb-in6.2 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 5.3 ~ 240 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH20C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 73 lb-in8.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 4 ~ 180 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH30C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 118 lb-in13.4 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 2.7 ~ 120 (reference only when used with an inverter) | $863.00 | CAD - |
Add To Cart
Request Quote |
| BLM5200HPK / 5XH50C | Output Power - 200 W (1/4 HP) | Power Input - AC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197 lb-in22.3 N·m | Type - | Brake Type - | Variable Speed Range (r/min) - 1.6 ~ 72 (reference only when used with an inverter) | $902.00 | CAD - |
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

