130 mm (5.12 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Horizontal Motor Mount - DC Input)
DC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
![]()
The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Clear
Filter
Gear Ratio (X:1) (:1)
- 36
Cable Direction
- Down
- Left
- Right
- Up
Electromagnetic Brake
- Not Equipped
Item # |
Frame Size |
Power Supply |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGR130R36-AZAKHD | Frame Size - 5.12 in130 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 450º/second (75 r/min) | $2,559.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHL | Frame Size - 5.12 in130 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 450º/second (75 r/min) | $2,559.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHR | Frame Size - 5.12 in130 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 450º/second (75 r/min) | $2,559.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGR130R36-AZAKHU | Frame Size - 5.12 in130 mm | Power Supply - DC Input | Gear Ratio (X:1) - 36 :1 | Motor Location - Horizontal Mount | Cable Direction - Up | Electromagnetic Brake - Not Equipped | Permissible Torque - 210 lb-in24 N·m | Permissible Speed (r/min) - 450º/second (75 r/min) | $2,559.00 |
CAD
-
|
Add To Cart
Request Quote |

