Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
SCM26UA-5 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 2 lb-in0.23 N·m | Variable Speed Range (r/min) - 18 ~ 320 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-6 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 2.3 lb-in0.27 N·m | Variable Speed Range (r/min) - 15 ~ 266 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-7.5 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 3 lb-in0.34 N·m | Variable Speed Range (r/min) - 12 ~ 213 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-9 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 3.6 lb-in0.41 N·m | Variable Speed Range (r/min) - 10 ~ 177 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-12.5 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 4.90 lb-in0.56 N·m | Variable Speed Range (r/min) - 7.2 ~ 128 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-15 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 6 lb-in0.68 N·m | Variable Speed Range (r/min) - 6 ~ 106 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-18 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 7.1 lb-in0.81 N·m | Variable Speed Range (r/min) - 5 ~ 88 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-25 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 9.70 lb-in1.10 N·m | Variable Speed Range (r/min) - 3.6 ~ 64 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-30 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 11.50 lb-in1.30 N·m | Variable Speed Range (r/min) - 3 ~ 53 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-36 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 13.2 lb-in1.5 N·m | Variable Speed Range (r/min) - 2.5 ~ 44 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-50 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 19.40 lb-in2.20 N·m | Variable Speed Range (r/min) - 1.8 ~ 32 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-60 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 23 lb-in2.60 N·m | Variable Speed Range (r/min) - 1.5 ~ 26 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-75 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 28 lb-in3.2 N·m | Variable Speed Range (r/min) - 1.2 ~ 21 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-90 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 34 lb-in3.90 N·m | Variable Speed Range (r/min) - 1 ~ 17.7 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-100 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 38 lb-in4.30 N·m | Variable Speed Range (r/min) - 0.9 ~ 16 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-120 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 46 lb-in5.20 N·m | Variable Speed Range (r/min) - 0.75 ~ 13.3 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-150 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.6 ~ 10.6 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-180 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.5 ~ 8.8 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-250 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.36 ~ 6.4 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-300 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.3 ~ 5.3 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26UA-360 / US2D6-UA-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.25 ~ 4.4 | Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26EC-5 / US2D6-EC-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 1.85 lb-in2 lb-in0.21 N·m0.23 N·m |
Variable Speed Range (r/min)
- 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26EC-6 / US2D6-EC-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 2.2 lb-in2.3 lb-in0.25 N·m0.27 N·m |
Variable Speed Range (r/min)
- 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26EC-7.5 / US2D6-EC-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 2.7 lb-in3 lb-in0.31 N·m0.34 N·m |
Variable Speed Range (r/min)
- 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
Request Quote | CAD - |
Add To Cart
Request Quote |
SCM26EC-9 / US2D6-EC-CC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 10 mm | Permissible Torque - 3.2 lb-in3.6 lb-in0.37 N·m0.41 N·m |
Variable Speed Range (r/min)
- 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
Request Quote | CAD - |
Add To Cart
Request Quote |