αSTEP

The AR Series stepper motor adopts our αSTEP technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires αSTEP AR Series Driver.

  • 2.36 in. (60 mm) Frame Size
  • Closed Loop
  • AC Input
  • Single or Double Shaft
  • Geared Type Available
  • Electromagnetic Brake Type Available
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft/Gear Type

  • Round Shaft with Flat (No Gearhead)
  • Right-Angle Spur / Face Gear
  • Taper Hobbed Gear
  • Planetary Gear
  • Harmonic Gear

Cable Direction

  • Down
  • Up

Gear Ratio (X:1) (:1)

  • 3.6
  • 5
  • 7.2
  • 10
  • 20
  • 25
  • 30
  • 36
  • 50
  • 100

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Cable Direction

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

CAD

Add To Cart / Contact Sales
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Continuous Duty - Round Shaft with Flat (No Gearhead) - - - Single - Not Equipped $232.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 176 oz-in1.25 N·m - Continuous Duty - Taper Hobbed Gear - - 3.6 :1 - Single - Not Equipped $376.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 352 oz-in2.5 N·m - Continuous Duty - Taper Hobbed Gear - - 7.2 :1 - Single - Not Equipped $376.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 416 oz-in3 N·m - Continuous Duty - Taper Hobbed Gear - - 10 :1 - Single - Not Equipped $393.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Continuous Duty - Taper Hobbed Gear - - 20 :1 - Single - Not Equipped $393.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 560 oz-in4 N·m - Continuous Duty - Taper Hobbed Gear - - 30 :1 - Single - Not Equipped $393.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 480 oz-in3.5 N·m - Continuous Duty - Planetary Gear - - 5 :1 - Single - Not Equipped $757.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 560 oz-in4 N·m - Continuous Duty - Planetary Gear - - 7.2 :1 - Single - Not Equipped $757.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 704 oz-in5 N·m - Continuous Duty - Planetary Gear - - 10 :1 - Single - Not Equipped $757.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Continuous Duty - Planetary Gear - - 25 :1 - Single - Not Equipped $910.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Continuous Duty - Planetary Gear - - 36 :1 - Single - Not Equipped $910.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1120 oz-in8 N·m - Continuous Duty - Planetary Gear - - 50 :1 - Single - Not Equipped $910.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 490 oz-in3.5 N·m - Continuous Duty - Planetary Gear - - 5 :1 - Single - Not Equipped $540.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 560 oz-in4 N·m - Continuous Duty - Planetary Gear - - 7.2 :1 - Single - Not Equipped $540.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 710 oz-in5 N·m - Continuous Duty - Planetary Gear - - 10 :1 - Single - Not Equipped $540.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1130 oz-in8 N·m - Continuous Duty - Planetary Gear - - 25 :1 - Single - Not Equipped $613.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1130 oz-in8 N·m - Continuous Duty - Planetary Gear - - 36 :1 - Single - Not Equipped $613.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 1130 oz-in8 N·m - Continuous Duty - Planetary Gear - - 50 :1 - Single - Not Equipped $613.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 2549 oz-in18 N·m - Continuous Duty - Harmonic Gear - - 50 :1 - Single - Not Equipped $1,079.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 3965 oz-in28 N·m - Continuous Duty - Harmonic Gear - - 100 :1 - Single - Not Equipped $1,079.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Continuous Duty - Round Shaft with Flat (No Gearhead) - - - Double - Not Equipped $235.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 170 oz-in1.2 N·m - Continuous Duty - Round Shaft with Flat (No Gearhead) - - - Single - Equipped $464.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 176 oz-in1.25 N·m - Continuous Duty - Taper Hobbed Gear - - 3.6 :1 - Single - Equipped $608.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 352 oz-in2.5 N·m - Continuous Duty - Taper Hobbed Gear - - 7.2 :1 - Single - Equipped $608.00 - Add To Cart
Request Quote
- 2.36 in60 mm - AC
Speed - Torque Characteristics
- 416 oz-in3 N·m - Continuous Duty - Taper Hobbed Gear - - 10 :1 - Single - Equipped $625.00 - Add To Cart
Request Quote
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved