DC Input AZ Series 0.79 in. (20 mm) NEMA 8 Stepper Motors with Mechanical Absolute Encoders
0.79 in. (20 mm) AZ Series Stepper Motors with Mechanical Absolute Encoders
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 0.79 in. (20 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
Clear
Filter
Shaft/Gear Type
- Hollow Shaft (No Gearhead)
- Round Shaft with Flat (No Gearhead)
Shaft
- Single
- Double
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Connection Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM14AK | Frame Size - 0.79 in20 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 2.8 oz-in0.02 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | $342.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM15AK | Frame Size - 0.79 in20 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 5.1 oz-in0.036 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | $342.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZME14B2K | Frame Size - 0.79 in20 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 2.8 oz-in0.02 N·m | Shaft/Gear Type - Hollow Shaft (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Electromagnetic Brake - Not Equipped | Connection Type - Cable | $464.00 |
CAD
-
|
Add To Cart
Request Quote |




