AZ Series Closed Loop Absolute Type Stepper Motor Drivers (Pulse Input Type with RS-485 Communications) (AC Input)
AZ Series Closed Loop Absolute Type Stepper Motor Drivers (AC Input)
![]()
Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| AZD-AX | Driver Type - Closed Loop, Absolute, Pulse Input with RS-485 Communications | Driver - Box Type | Power Supply - Single-Phase 100-120 VAC | Current - | Excitation Mode - | Lead Wires - | $711.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZD-CX | Driver Type - Closed Loop, Absolute, Pulse Input with RS-485 Communications | Driver - Box Type | Power Supply - Single-Phase/Three-Phase 200-240 VAC | Current - | Excitation Mode - | Lead Wires - | $711.00 |
CAD
-
|
Add To Cart
Request Quote |

