2.36 in (60 mm) CVK Series SC Speed Control Stepper Motor and Driver Packages
CVK Series SC Speed Control Stepper Motor and Driver Packages
The CVK Series SC speed control system offers a simple configuration consisting of a stepper motor, driver and programmable controller. The operating speed, acceleration and deceleration time, running current can be set via the driver switches, and simply turning the FWD (RVS) input to ON or OFF allows for easy control.
- 2.36 in. (60 mm) NEMA 24 stepper motor
- No pulse generator needed
- 2 speed settings are possible
- Compact and high torque stepper motor
- Improved stop position repeatability
- Maintains torque even when stopped
- Continuous duty is possible
Clear
Filter
Motor Length (in.)
- 1.73
- 2.2
- 3.33
Motor Length (mm)
- 44
- 56
- 84.5
Driver
- Board Type
- Board Type - Right Angle Connectors
Gear Type
- No Gearhead
Shaft
- Single
- Double
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP564FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $317.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP564FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $317.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP564FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $319.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP564FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $319.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP566FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $323.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP566FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $323.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP566FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $328.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP566FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $328.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP569FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $345.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP569FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | $345.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP569FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $347.00 |
CAD
-
|
Add To Cart
Request Quote |
| PKP569FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
![]() |
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | $347.00 |
CAD
-
|
Add To Cart
Request Quote |




