LM2F-AZ Vertical Rack and Pinion Systems (DC Input)
DC Input Vertical AZ-L Series Rack and Pinion Systems
![]()
- 60 mm Frame Size
- Vertical movement
- High-Speed or High-Transportable-Mass Type
- Electromagnetic Brake options
- AZ Series Driver (DC Input) required
Clear
Filter
Type
- High-Transportable-Mass
- High-Speed
Electromagnetic Brake
- Equipped
- Not Equipped
Linear Direction
- Vertical
Stroke (mm)
- 100
- 200
- 300
- 400
- 500
Item # |
Frame Size |
Type |
Electromagnetic Brake |
Linear Direction |
Maximum Speed |
Max. Horizontal Transportable Mass |
Maximum Acceleration |
Thrust |
Push Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LM2F200AZAK-1 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $953.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZAK-2 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $960.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZAK-3 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $960.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZAK-4 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $967.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZAK-5 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $975.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZMK-1 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $1,231.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZMK-2 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $1,239.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZMK-3 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $1,239.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZMK-4 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $1,245.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F200AZMK-5 | Frame Size - 60 mm | Type - High-Speed | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 200 mm/s | Max. Horizontal Transportable Mass - 10 kg | Maximum Acceleration - 1 m/s2 | Thrust - 110 N | Push Force - 110 N | Max. Holding Force - 110 N | $1,253.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZAK-1 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $975.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZAK-2 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $980.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZAK-3 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $980.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZAK-4 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $988.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZAK-5 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Not Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $994.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZMK-1 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $1,253.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZMK-2 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $1,258.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZMK-3 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $1,258.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZMK-4 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $1,266.00 |
CAD
-
|
Add To Cart
Request Quote |
| LM2F50AZMK-5 | Frame Size - 60 mm | Type - High-Transportable-Mass | Electromagnetic Brake - Equipped | Linear Direction - Vertical | Maximum Speed - 50 mm/s | Max. Horizontal Transportable Mass - 30 kg | Maximum Acceleration - 0.187 m/s2 | Thrust - 306 N | Push Force - 306 N | Max. Holding Force - 306 N | $1,273.00 |
CAD
-
|
Add To Cart
Request Quote |

