200 mm (7.87 in.) DGII-AZ Series Absolute Encoder Hollow Rotary Actuators (Vertical Motor Mount - AC Input)
AC Input DGII Series Vertical Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
![]()
- Easy Home Setting and Return-to-Home without need for sensors
- Low vibration
- High response
- No hunting
- No gain tuning
- Motor and Driver Cables required*
Item # |
Frame Size |
Power Supply |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| DGM200R-AZAC | Frame Size - 7.87 in200 mm | Power Supply - AC Input | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | $2,858.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGM200R-AZMC | Frame Size - 7.87 in200 mm | Power Supply - AC Input | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Equipped | Permissible Torque - 442.54 lb-in50 N·m | Permissible Speed (r/min) - 660º/second (110 r/min) | $3,131.00 |
CAD
-
|
Add To Cart
Request Quote |

