![]()
The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
Item # |
Frame Size |
Power Supply |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Output Table Supporting Bearing |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DGM60-AZAK | Frame Size - 2.36 in60 mm | Power Supply - DC Input | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Output Table Supporting Bearing - Deep-Groove Ball Bearing | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 1200º/second (200 r/min) | $1,183.00 |
CAD
-
|
Add To Cart
Request Quote |
| DGM60R-AZAK | Frame Size - 2.36 in60 mm | Power Supply - DC Input | Motor Location - Vertical Mount | Cable Direction - Down | Electromagnetic Brake - Not Equipped | Output Table Supporting Bearing - Cross-Roller Bearing | Permissible Torque - 8.0 lb-in0.9 N·m | Permissible Speed (r/min) - 2000º/second (333 r/min) | $1,525.00 |
CAD
-
|
Add To Cart
Request Quote |