The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 2.36
  • 3.35
  • 5.12
  • 7.87

Frame Size (mm)

  • 60
  • 85
  • 130
  • 200

Gear Ratio (X:1) (:1)

  • 12
  • 18
  • 30
  • 36

Motor Location

  • Horizontal Mount
  • Horizontal Mount (Pedestal)
  • Vertical Mount

Cable Direction

  • Down
  • Left
  • Right
  • Up

Electromagnetic Brake

  • Equipped
  • Not Equipped

Power Supply

  • AC Input
  • DC Input

Item #

Frame Size

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Power Supply

CAD

Add To Cart / Contact Sales
- 3.35 in85 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 39.80 lb-in4.5 N·m - 1200º/second (200 r/min) $2,120.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Vertical Mount - Down - Equipped - 39.80 lb-in4.5 N·m - 1200º/second (200 r/min) $2,311.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 106.20 lb-in12 N·m - 1200º/second (200 r/min) $2,393.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Vertical Mount - Down - Equipped - 106.20 lb-in12 N·m - 1200º/second (200 r/min) $2,639.00 - AC Input - Add To Cart
Request Quote
- 7.87 in200 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 442.54 lb-in50 N·m - 660º/second (110 r/min) $2,858.00 - AC Input - Add To Cart
Request Quote
- 7.87 in200 mm - 18 :1 - Vertical Mount - Down - Equipped - 442.54 lb-in50 N·m - 660º/second (110 r/min) $3,131.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 39.80 lb-in4.5 N·m - 1200º/second (200 r/min) $2,120.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Vertical Mount - Down - Equipped - 39.80 lb-in4.5 N·m - 1200º/second (200 r/min) $2,311.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 106.20 lb-in12 N·m - 900º/second (150 r/min) $2,393.00 - DC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Vertical Mount - Down - Equipped - 106.20 lb-in12 N·m - 900º/second (150 r/min) $2,639.00 - DC Input - Add To Cart
Request Quote
- 2.36 in60 mm - 18 :1 - Vertical Mount - Down - Not Equipped - 7.9 lb-in0.9 N·m - 1200º/second (200 r/min) $1,183.00 - DC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Not Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,366.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 12 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 26 lb-in3 N·m - 1800º/second (300 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 18 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 39 lb-in4.5 N·m - 1200º/second (200 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 3.35 in85 mm - 36 :1 - Horizontal Mount (Pedestal) - Right - Equipped - 79 lb-in9 N·m - 600º/second (100 r/min) $2,561.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 18 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 106 lb-in12 N·m - 1200º/second (200 r/min) $2,644.00 - AC Input - Add To Cart
Request Quote
- 5.12 in130 mm - 36 :1 - Horizontal Mount (Pedestal) - Left - Not Equipped - 210 lb-in24 N·m - 600º/second (100 r/min) $2,644.00 - AC Input - Add To Cart
Request Quote
1 - 25 of 70 | Results Per Page | View | Unit of Measure
1 2 3