EZS6 (74 mm x 66.5 mm) Straight Type Linear Slides - EZS Closed Loop AZ Series (AC Input)
EZS Straight Type Closed Loop AZ Series Absolute Encoder Linear Slides (AC Input)
![]()
- Stroke Lengths from 50 mm up to 850 mm
- Electromagnetic Brake available
- AZ Series AC Input Driver required
Clear
Filter
Actuator Frame Size ( )
- 74 mm (W) x 66.5 mm (H)
Power Input
- AC
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Table Orientation
- X-axis Table
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 350
- 400
- 450
- 500
- 550
- 600
- 650
- 700
- 750
- 800
- 850
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM6D005AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 50 mm | $1,301.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D010AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 100 mm | $1,301.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D015AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 150 mm | $1,334.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D020AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 200 mm | $1,334.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D025AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 250 mm | $1,368.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D030AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 300 mm | $1,368.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D035AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 350 mm | $1,400.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D040AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 400 mm | $1,400.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D045AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 450 mm | $1,433.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D050AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 500 mm | $1,433.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D055AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 550 mm | $1,465.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D060AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 600 mm | $1,465.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D065AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 650 mm | $1,499.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D070AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 700 mm | $1,499.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D075AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 750 mm | $1,531.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D080AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 800 mm | $1,531.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D085AZAC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Thrust - 200 N | Stroke - 850 mm | $1,564.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D005AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 50 mm | $1,598.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D010AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 100 mm | $1,598.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D015AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 150 mm | $1,630.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D020AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 200 mm | $1,630.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D025AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 250 mm | $1,663.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D030AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 300 mm | $1,663.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D035AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 350 mm | $1,697.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM6D040AZMC | Drive Method - Motorized Slide | Power Input - AC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Thrust - 200 N | Stroke - 400 mm | $1,697.00 |
CAD
-
|
Add To Cart
Request Quote |

