EZS4 (74 mm x 50 mm) Straight Type Linear Slides - EZS Closed Loop AZ Series (DC Input)
EZS Straight Type Closed Loop AZ Series Absolute Encoder Linear Slides (DC Input)
![]()
- Stroke Lengths from 50 mm up to 700 mm
- Electromagnetic Brake available
- AZ Series DC Input Driver required
Clear
Filter
Actuator Frame Size ( )
- 74 mm (W) x 50 mm (H)
Power Input
- DC
Electromagnetic Brake
- Equipped
- Not Equipped
Motor Location
- Straight Type
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
- 350
- 400
- 450
- 500
- 550
- 600
- 650
- 700
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EZSM4D005AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 50 mm | $966.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D010AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 100 mm | $966.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D015AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 150 mm | $1,000.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D020AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 200 mm | $1,000.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D025AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 250 mm | $1,032.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D030AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 300 mm | $1,032.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D035AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 350 mm | $1,065.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D040AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 400 mm | $1,065.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D045AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 450 mm | $1,099.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D050AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 500 mm | $1,099.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D055AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 550 mm | $1,131.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D060AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 600 mm | $1,131.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D065AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 650 mm | $1,164.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D070AZAK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - | Thrust - 70 N | Stroke - 700 mm | $1,164.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D005AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 50 mm | $1,196.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D010AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 100 mm | $1,196.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D015AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 150 mm | $1,230.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D020AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 200 mm | $1,230.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D025AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 250 mm | $1,262.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D030AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 300 mm | $1,262.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D035AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 350 mm | $1,295.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D040AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 400 mm | $1,295.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D045AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 450 mm | $1,329.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D050AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 500 mm | $1,329.00 |
CAD
-
|
Add To Cart
Request Quote |
| EZSM4D055AZMK | Drive Method - Motorized Slide | Power Input - DC | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 12 mm | Max. Horizontal Transportable Mass - 15 kg | Max. Vertical Transportable Mass - 7 kg | Thrust - 70 N | Stroke - 550 mm | $1,361.00 |
CAD
-
|
Add To Cart
Request Quote |

