The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

  • 90 W (1/8 HP)
  • 4.09 in. (104 mm) Frame Size
  • IP67 Rated
  • 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Gear Ratio (X:1) (:1)

  • 3
  • 3.6
  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

CAD

Add To Cart / Contact Sales
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 3 :1 - 18 mm - 12.3 lb-in  1.4 N·m   - 600 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 3.6 :1 - 18 mm - 15 lb-in  1.7 N·m   - 500 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 5 :1 - 18 mm - 21 lb-in  2.4 N·m   - 360 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 6 :1 - 18 mm - 24 lb-in  2.8 N·m   - 300 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 7.5 :1 - 18 mm - 31 lb-in  3.6 N·m   - 240 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 9 :1 - 18 mm - 38 lb-in  4.3 N·m   - 200 $625.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 12.5 :1 - 18 mm - 46 lb-in  5.3 N·m   - 144 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 15 :1 - 18 mm - 56 lb-in  6.4 N·m   - 120 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 18 :1 - 18 mm - 68 lb-in  7.7 N·m   - 100 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 25 :1 - 18 mm - 94 lb-in  10.7 N·m   - 72 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 30 :1 - 18 mm - 113 lb-in  12.8 N·m   - 60 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 36 :1 - 18 mm - 136 lb-in  15.4 N·m   - 50 $641.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 50 :1 - 18 mm - 170 lb-in  19.3 N·m   - 36 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 60 :1 - 18 mm - 200 lb-in  23.2 N·m   - 30 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 75 :1 - 18 mm - 250 lb-in  29 N·m   - 24 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 90 :1 - 18 mm - 260 lb-in  30 N·m   - 20 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 100 :1 - 18 mm - 260 lb-in  30 N·m   - 18 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 120 :1 - 18 mm - 260 lb-in  30 N·m   - 15 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 150 :1 - 18 mm - 260 lb-in  30 N·m   - 12 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 10 $655.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3 :1 - 18 mm - 13.2 lb-in [60 Hz]  15 lb-in [50 Hz]  1.5 N·m [60 Hz]  1.7 N·m [50 Hz]   - 500 [50 Hz] 600 [60 Hz] $633.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 3.6 :1 - 18 mm - 15.9 lb-in [60 Hz]  17.7 lb-in [50 Hz]  1.8 N·m [60 Hz]  2 N·m [50 Hz]   - 417 [50 Hz] 500 [60 Hz] $633.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 5 :1 - 18 mm - 22 lb-in [60 Hz]  24 lb-in [50 Hz]  2.5 N·m [60 Hz]  2.8 N·m [50 Hz]   - 300 [50 Hz] 360 [60 Hz] $633.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 6 :1 - 18 mm - 25 lb-in [60 Hz]  30 lb-in [50 Hz]  2.9 N·m [60 Hz]  3.4 N·m [50 Hz]   - 250 [50 Hz] 300 [60 Hz] $633.00 - Add To Cart
Request Quote
- 4.09 in104 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - 7.5 :1 - 18 mm - 32 lb-in [60 Hz]  38 lb-in [50 Hz]  3.7 N·m [60 Hz]  4.3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] $633.00 - Add To Cart
Request Quote
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved