Fuji Electric 1 HP FRENIC-Mini (C2) Inverters / VFD
Fuji Electric FRENIC-Mini (C2) Inverters / VFD
With its high functionality, compact design, simple operation, built-in network capabilities and global compatibility, the new FRENIC-Mini (C2) elevates the performance of a wide range of devices and equipment including conveyors, fans, pumps, centrifugal separators, and food processing machines to give you the system integration, energy efficiency, reduced labor, and lower overall costs you're looking for. With standard functions like high starting torque, network compatible, optimum energy savings, the FRENIC Mini (C2) is ideal for OEM's and panel builders. The optional NEMA/UL Type 1 kit allows the FRENIC-Mini (C2) to also be easily applied to stand alone applications Single-Phase 115 VAC or 230 VAC input or Three-Phase 230 VAC.
Clear
Filter
Power Supply
- Single-Phase 100 to 120 V, 50/60 Hz
- Single-Phase 200 to 240 V, 50/60 Hz
- Three-Phase 200 to 240 V, 50/60 Hz
- Three-Phase 380 to 480V, 50/60 Hz
Item # |
Nominal Motor HP |
Power Supply |
Rated Capacity (Output) |
Rated Voltage (Output) |
Rated Current (Output) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|
| FRN0005C2S-6U | Nominal Motor HP - 1 HP | Power Supply - Single-Phase 100 to 120 V, 50/60 Hz | Rated Capacity (Output) - 1.6 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 4.2 A | $303.00 |
Add To Cart
Request Quote |
| FRN0006C2S-7U | Nominal Motor HP - 1 HP | Power Supply - Single-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 2.0 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 5.5 A (4.2 A) | $297.00 |
Add To Cart
Request Quote |
| FRN0006C2S-2U | Nominal Motor HP - 1 HP | Power Supply - Three-Phase 200 to 240 V, 50/60 Hz | Rated Capacity (Output) - 2.0 kVA | Rated Voltage (Output) - Three-Phase 200 to 240V (With AVR) | Rated Current (Output) - 5.5 A (4.2 A) | $258.00 |
Add To Cart
Request Quote |
| FRN0004C2S-4U | Nominal Motor HP - 1 HP | Power Supply - Three-Phase 380 to 480V, 50/60 Hz | Rated Capacity (Output) - 2.3 kVA | Rated Voltage (Output) - Three-Phase 390 to 480V (With AVR) | Rated Current (Output) - 3.1 A (2.5 A) | $356.00 |
Add To Cart
Request Quote |

