120 W (1/6 HP) BLS Series Brushless DC Motor Speed Control Systems
High Strength, Long Life Type - BLS Series
The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited.
- Standard or RS-485 Communication Driver types
- Simple, compact, and cost-effective
- IP65
- Ideal for applications like conveyors and agitators
- Reduce electricity costs
- Long-life type parallel shaft and hollow shaft flatgearheads or round shaft (no gear) available
Connection cables required (sold separately)
1 2
Clear
Filter
Driver Type
- RS-485 Communications Type
- Standard
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Item # |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BL2M5120KCP-A / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.38 lb-in0.382 N·m | Variable Speed Range (r/min) - 100 ~ 4000 | $433.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-A / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.38 lb-in0.382 N·m | Variable Speed Range (r/min) - 100 ~ 4000 | $471.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G5 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.05 lb-in1.7 N·m | Variable Speed Range (r/min) - 20 ~ 800 | $618.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G5 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.05 lb-in1.7 N·m | Variable Speed Range (r/min) - 20 ~ 800 | $656.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G10 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30.09 lb-in3.4 N·m | Variable Speed Range (r/min) - 10 ~ 400 | $618.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G10 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30.09 lb-in3.4 N·m | Variable Speed Range (r/min) - 10 ~ 400 | $656.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G15 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46.03 lb-in5.2 N·m | Variable Speed Range (r/min) - 6.7 ~ 267 | $618.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G15 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46.03 lb-in5.2 N·m | Variable Speed Range (r/min) - 6.7 ~ 267 | $656.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G20 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 61.07 lb-in6.9 N·m | Variable Speed Range (r/min) - 5 ~ 200 | $618.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G20 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 61.07 lb-in6.9 N·m | Variable Speed Range (r/min) - 5 ~ 200 | $656.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G30 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 87.62 lb-in9.9 N·m | Variable Speed Range (r/min) - 3.3 ~ 133 | $629.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G30 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 87.62 lb-in9.9 N·m | Variable Speed Range (r/min) - 3.3 ~ 133 | $667.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G50 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 145.16 lb-in16.4 N·m | Variable Speed Range (r/min) - 2 ~ 80 | $629.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G50 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 145.16 lb-in16.4 N·m | Variable Speed Range (r/min) - 2 ~ 80 | $667.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G100 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265.53 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 40 | $629.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G100 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265.53 lb-in30 N·m | Variable Speed Range (r/min) - 1 ~ 40 | $667.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G200 / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265.53 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 20 | $641.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFV5G200 / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 265.53 lb-in30 N·m | Variable Speed Range (r/min) - 0.5 ~ 20 | $679.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G5FR / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 14.16 lb-in1.6 N·m | Variable Speed Range (r/min) - 20 ~ 800 | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G5FR / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 14.16 lb-in1.6 N·m | Variable Speed Range (r/min) - 20 ~ 800 | $797.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G10FR / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 28.32 lb-in3.2 N·m | Variable Speed Range (r/min) - 10 ~ 400 | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G10FR / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 28.32 lb-in3.2 N·m | Variable Speed Range (r/min) - 10 ~ 400 | $797.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G15FR / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 43.37 lb-in4.9 N·m | Variable Speed Range (r/min) - 6.7 ~ 267 | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G15FR / BLSD-KR | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - RS-485 Communications Type | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 43.37 lb-in4.9 N·m | Variable Speed Range (r/min) - 6.7 ~ 267 | $797.00 |
CAD
-
|
Add To Cart
Request Quote |
| BL2M5120KCP-GF / GFS5G20FR / BLSD-K | Output Power - 120 W (1/6 HP) | Power Supply - 24 VDC | Driver Type - Standard | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 20 mm | Rated Torque - 57.53 lb-in6.5 N·m | Variable Speed Range (r/min) - 5 ~ 200 | $759.00 |
CAD
-
|
Add To Cart
Request Quote |
1 2

