The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Number of Total Axes

  • 3
  • 4
  • 5
  • 6
  • 7
  • 8

Item #

Power Supply

Input Current

Number of Total Axes

Web Price

CAD

Add To Cart / Contact Sales
- 24 VDC ±5%/48 VDC ±5% - 11 A - 3 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5%/48 VDC ±5% - 15 A - 4 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5%/48 VDC ±5% - 19 A - 5 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5%/48 VDC ±5% - 22 A - 6 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5%/48 VDC ±5% - 26 A - 7 Request Quote - Add To Cart
Request Quote
- 24 VDC ±5%/48 VDC ±5% - 30 A - 8 Request Quote - Add To Cart
Request Quote
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved