400 W (1/2 HP) NX Series Servo Motors
Tuning Free Servo Motors
The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.
- 400 W (1/2 HP)
- Max Speed: 5,500 r/min
- Round Shaft Type
- Rated Torque: 180 oz-in (1.27 N·m)
- Max Instantenous Torque: 540 oz-in (3.82 N·m)
- Geared Type
- Rated Torque: 50 ~ 220 lb-in (5.72 ~ 25.7 N·m)
- Max Instantenous Torque: 151 ~ 680 lb-in (17.1 ~ 77.2 N·m)
Clear
Filter
Motor Frame Size (in.)
- 2.36
- 3.54
Motor Frame Size (mm)
- 60
- 90
Gear Type - Search
- Round Shaft (No Gear)
- Planetary Gear
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Rated Output Power |
Motor Frame Size |
Rated Torque |
Max Speed (rpm) |
Permissible Speed Range |
Permissible Load Inertia |
Gear/Shaft Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXM640A | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 180 oz-in1.27 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 159 oz-in²29.1x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Not Equipped | $823.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM640M | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 2.36 in.60 mm | Rated Torque - 180 oz-in1.27 N·m | Max Speed (rpm) - 5500 | Permissible Speed Range - | Permissible Load Inertia - 159 oz-in²29.1x10-4 kg·m² | Gear/Shaft Type - Round Shaft (No Gear) | Gear Ratio (X:1) - | Electromagnetic Brake - Equipped | $1,155.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940A-PS5 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.72 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1970 oz-in²0.036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | $1,519.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940A-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | $1,519.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940A-PS25 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 3640 oz-in25.7 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 50000 oz-in²0.91 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Not Equipped | $1,705.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940M-PS5 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 810 oz-in5.72 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 600 r/min | Permissible Load Inertia - 1970 oz-in²0.036 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | $1,863.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940M-PS10 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 1610 oz-in11.4 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 300 r/min | Permissible Load Inertia - 8000 oz-in²0.146 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | $1,863.00 |
CAD
-
|
Add To Cart
Request Quote |
| NXM940M-PS25 | Rated Output Power - 400 W (1/2 HP) | Motor Frame Size - 3.54 in.90 mm | Rated Torque - 3640 oz-in25.7 N·m | Max Speed (rpm) - | Permissible Speed Range - 0 ~ 120 r/min | Permissible Load Inertia - 50000 oz-in²0.91 kg·m² | Gear/Shaft Type - Planetary Gear (PS) | Gear Ratio (X:1) - 25 :1 | Electromagnetic Brake - Equipped | $2,036.00 |
CAD
-
|
Add To Cart
Request Quote |

