THK LM Guide Linear Slides / Actuator KR33 Type
Linear Actuators - Linear Slides
The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving
- Normal or High Accuracy types
- 50 mm up to 600 mm Stoke Lengths
- Maximum Input Torque = 1.244 N·m
- Motor, Driver, Coupling, Flange, Sensors available
Clear
Filter
Cover Type
- No
- Yes
Ball Screw Grade
- High Accuracy
- Normal
Stroke (mm)
- 50
- 100
- 200
- 300
- 400
- 500
- 600
Lead (mm)
- 6
- 10
Item # |
Drive Method |
Cover Type |
Ball Screw Grade |
Stroke |
Lead |
Maximum Speed |
Backlash |
Starting Torque |
Maximum Input Torque |
Maximum Input Speed |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KR3306A-0050-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,104.00 |
Add To Cart
Request Quote |
| KR3306A-0100-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,215.00 |
Add To Cart
Request Quote |
| KR3306A-0200-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 200 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,471.00 |
Add To Cart
Request Quote |
| KR3306A-0300-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 300 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,680.00 |
Add To Cart
Request Quote |
| KR3306A-0400-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 400 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,936.00 |
Add To Cart
Request Quote |
| KR3306A-0500-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 500 mm | Lead - 6 mm | Maximum Speed - 390 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,164.00 |
Add To Cart
Request Quote |
| KR3306A-0600-0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - Normal | Stroke - 600 mm | Lead - 6 mm | Maximum Speed - 280 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 2820 (r/min) | $2,401.00 |
Add To Cart
Request Quote |
| KR3306A-0050-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,264.00 |
Add To Cart
Request Quote |
| KR3306A-0100-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,376.00 |
Add To Cart
Request Quote |
| KR3306A-0200-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 200 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,632.00 |
Add To Cart
Request Quote |
| KR3306A-0300-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 300 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,839.00 |
Add To Cart
Request Quote |
| KR3306A-0400-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 400 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $2,095.00 |
Add To Cart
Request Quote |
| KR3306A-0500-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 500 mm | Lead - 6 mm | Maximum Speed - 390 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,323.00 |
Add To Cart
Request Quote |
| KR3306A-0600-0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - Normal | Stroke - 600 mm | Lead - 6 mm | Maximum Speed - 280 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 2820 (r/min) | $2,560.00 |
Add To Cart
Request Quote |
| KR3306A-0050-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,168.00 |
Add To Cart
Request Quote |
| KR3306A-0100-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,280.00 |
Add To Cart
Request Quote |
| KR3306A-0200-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 200 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,552.00 |
Add To Cart
Request Quote |
| KR3306A-0300-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 300 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,776.00 |
Add To Cart
Request Quote |
| KR3306A-0400-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 400 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $2,046.00 |
Add To Cart
Request Quote |
| KR3306A-0500-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 500 mm | Lead - 6 mm | Maximum Speed - 390 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 3950 (r/min) | $2,271.00 |
Add To Cart
Request Quote |
| KR3306A-0600-H0-01A0 | Drive Method - Ball Screw | Cover Type - No | Ball Screw Grade - High Accuracy | Stroke - 600 mm | Lead - 6 mm | Maximum Speed - 280 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 2820 (r/min) | $2,520.00 |
Add To Cart
Request Quote |
| KR3306A-0050-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 50 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,329.00 |
Add To Cart
Request Quote |
| KR3306A-0100-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 100 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,438.00 |
Add To Cart
Request Quote |
| KR3306A-0200-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 200 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,712.00 |
Add To Cart
Request Quote |
| KR3306A-0300-H0-11A0 | Drive Method - Ball Screw | Cover Type - Yes | Ball Screw Grade - High Accuracy | Stroke - 300 mm | Lead - 6 mm | Maximum Speed - 470 mm/s | Backlash - 0.02 mm | Starting Torque - 0.07 N·m | Maximum Input Torque - 1.244 N·m | Maximum Input Speed - 4700 (r/min) | $1,936.00 |
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved

