αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

  • 1.65 in. (42 mm) Frame Size
  • Battery-Free, Mechanical Absolute Encoder
  • DC Input
  • 3 motor only shaft types: Round, Flat and Key
  • Geared Type Available
  • Electromagnetic Brake Type Available
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft with Flat (No Gearhead)

Electromagnetic Brake

  • Equipped
  • Not Equipped

Connection Type

  • Cable
  • Connector

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Connection Type

Cable Direction

Web Price

CAD

Add To Cart / Contact Sales
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Cable - $372.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Cable - $563.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Cable - $372.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Cable - $563.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped - Connector - $404.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - Connector - $404.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft with Flat (No Gearhead) - - Single - Equipped - Connector - $598.00 - Add To Cart
Request Quote
- 1.65 in42 mm - DC
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Equipped - Connector - $598.00 - Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1