28 mm AZ Series Stepper Motors with Absolute Encoders (for Linear Actuator Attachment)
Stepper Motor Components
![]()
The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
- 1.10 in. (28 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Connection Type |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM24AK | Frame Size - 1.1 in28 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 13.4 oz-in0.095 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | $342.00 |
CAD
-
|
Add To Cart
Request Quote |
| AZM26AK | Frame Size - 1.1 in28 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 26 oz-in0.19 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Connection Type - Cable | $342.00 |
CAD
-
|
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved



