42 mm PKP Series Stepper Motors (for Linear Actuator Attachment)
Stepper Motor Components
42 mm Stepper Motors for use with Linear Actuator Attachments.
Clear
Filter
Motor Type
- 2-Phase
- 5-Phase
Basic Step Angle
- 0.36º
- 0.72º
- 0.9º
- 1.8º
Type
- Standard
- High-Torque
- High-Resolution
Frame Size (in)
- 1.65
Frame Size (mm)
- 42
Current per Phase (A/phase)
- 0.1 ~ 0.5
- 0.5 ~ 1.0
- 1.0 ~ 1.5
Motor Connection Type
- Connector
- Flat Connector
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
Output Shaft
- Metric
Shaft
- Single
- Double
Encoder
- Not Equipped
- Equipped
Encoder - Search
- 200 P/R, 3-Channel
- 400 P/R, 3-Channel
- 500 P/R, Line Driver
- 500 P/R, Voltage (TTL equivalent)
- 1000 P/R, Voltage (TTL equivalent)
- 1000 P/R, Line Driver
- 1000 P/R, 3-Channel
- None
Output Type
- Line Driver
- Voltage (TTL equivalent)
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Basic Step Angle |
Type |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase |
Motor Connection Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Lost Motion |
Shaft |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PKP243D02A | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.28 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $56.00 |
Add To Cart
Request Quote |
| PKP243D02B | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.28 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $57.00 |
Add To Cart
Request Quote |
| PKP243D04A | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.42 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $56.00 |
Add To Cart
Request Quote |
| PKP243D04B | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.42 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $57.00 |
Add To Cart
Request Quote |
| PKP243D06A | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.67 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $56.00 |
Add To Cart
Request Quote |
| PKP243D06B | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 45 oz-in0.32 N·m | Current per Phase - 0.67 A/phase | Motor Connection Type - Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $57.00 |
Add To Cart
Request Quote |
| PKP243D08A2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP243D08A2-R3E | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D08A2-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D08A2-R3F | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D08A2-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D08B2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 0.85 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $63.00 |
Add To Cart
Request Quote |
| PKP243D15A2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP243D15A2-R3E | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D15A2-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D15A2-R3F | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D15A2-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D15B2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 1.5 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $63.00 |
Add To Cart
Request Quote |
| PKP243D23A2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $61.00 |
Add To Cart
Request Quote |
| PKP243D23A2-R3E | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D23A2-R3EL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D23A2-R3F | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D23A2-R3FL | Basic Step Angle - 1.8º | Type - Standard | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Not Equipped | $138.00 |
Add To Cart
Request Quote |
| PKP243D23B2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Double | Electromagnetic Brake - Not Equipped | $63.00 |
Add To Cart
Request Quote |
| PKP243D23M2 | Basic Step Angle - 1.8º | Type - High-Torque | Frame Size - 1.65 in42 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 49 oz-in0.35 N·m | Current per Phase - 2.3 A/phase | Motor Connection Type - Flat Connector | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Lost Motion - | Shaft - Single | Electromagnetic Brake - Equipped | $174.00 |
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved










