DC Input 1.65 in. (42 mm) AZ Series Direct Connect Motors for Compact Drivers
Stepper Motor Components
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
- 1.65 in. (42 mm) Frame Size
- Battery-Free, Mechanical Absolute Encoder
- DC Input
- Harmonic Gear and Electromagnetic Brake Type Available
Clear
Filter
Shaft/Gear Type
- Round Shaft with Flat (No Gearhead)
- Harmonic Gear
Gear Ratio (X:1) (:1)
- 50
- 100
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Cable Direction |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM46MKW-HS50 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 496 oz-in3.5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote |
Add To Cart
Request Quote |
| AZM46MKW-HS100 | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 708 oz-in5 N·m | Shaft/Gear Type - Harmonic Gear | Gear Ratio (X:1) - 100 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote |
Add To Cart
Request Quote |
| AZM46AKW | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 42.5 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | Request Quote |
Add To Cart
Request Quote |
| AZM46MKW | Frame Size - 1.65 in42 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() |
Holding Torque - 42.5 oz-in0.3 N·m | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | Request Quote |
Add To Cart
Request Quote |
©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved




