MF Series 5.91 in. (150 mm) AC Cross Flow Fans
MF Series AC Cross Flow Fans
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- AC Input
- Impeller Length 5.91 in. (150 mm)
- Max. Air Flow 145 CFM (4.1 m3/min)
Clear
Filter
Motor Mount
- Left
- Right
Power Supply
- Single-Phase 100/110/115 VAC
- Single-Phase 200/220/230 VAC
Item # |
Frame Size |
Impeller Length |
Motor Mount |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MF915-BC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 145 CFM4.10 m³/min | Max. Static Pressure - | $133.00 |
CAD
-
|
Add To Cart
Request Quote |
| MF915-DC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 145 CFM4.10 m³/min | Max. Static Pressure - | $147.00 |
CAD
-
|
Add To Cart
Request Quote |
| MF915B-BC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 145 CFM4.10 m³/min | Max. Static Pressure - | $133.00 |
CAD
-
|
Add To Cart
Request Quote |
| MF915B-DC | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 145 CFM4.10 m³/min | Max. Static Pressure - | $147.00 |
CAD
-
|
Add To Cart
Request Quote |

