MFD Series 5.91 in. (150 mm) DC Cross Flow Fans
MFD Series AC Cross Flow Fans
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
- DC Input
Item # |
Frame Size |
Impeller Length |
Motor Mount |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MFD915-24 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Left | Power Supply - 24 VDC | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.39 inH2O98 Pa | $147.00 |
CAD
-
|
Add To Cart
Request Quote |
| MFD915B-24 | Frame Size - 3.54 in90 mm | Impeller Length - 5.91 in.150 mm | Motor Mount - Right | Power Supply - 24 VDC | Max. Air Flow - 106 CFM3 m³/min | Max. Static Pressure - 0.39 inH2O98 Pa | $147.00 |
CAD
-
|
Add To Cart
Request Quote |

