MRE Series 6.30 in. (160 mm) AC Axial Fans
MRE Series AC Axial Fans
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 6.30 in. (160 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 219 CFM (7.3 m3/min)
Clear
Filter
Power Supply
- Single-Phase 220/230/240 VAC
- Single-Phase 110/115 VAC
- Three-Phase 220/230 VAC
Function
- Low Speed Alarm - Normally Closed
- Low Speed Alarm - Normally Open
- Low Speed Alarm - Electronic
- None
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MRE16-BAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-BBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-BH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-BMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-EAH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-EBH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-EH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-EMH | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-TAH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $312.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-TBH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-TH2 | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $191.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE16-TMH | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only | $309.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-BAH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $320.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-BBH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-BH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-BMH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $321.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-EAH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $320.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-EBH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-EH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - None | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-EMH-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 220/230/240 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 268 CFM7.60 m³/min | Max. Static Pressure - 0.68 inH2O170 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $321.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-TAH-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $320.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-TBH-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $266.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-TH2-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $199.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE16-TMH-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $321.00 | Fan Speed Type - |
Add To Cart
Request Quote |

