MRE Series 7.87 in. (200 mm) AC Axial Fans
MRE Series AC Axial Fans
The MRE Series long-life axial fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series axial fans include all components for easy installation.
- 7.87 in. (200 mm) Frame Size
- Long-Life (100,000 hours)
- AC Input
- Maximum airflow from 564 CFM (16 m3/min)
Clear
Filter
Function
- Low Speed Alarm - Normally Closed
- Low Speed Alarm - Electronic
- None
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| MRE20-TBH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $427.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE20-TH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $363.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRE20-TMH | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan Only | $427.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE20-TBH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Closed | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $444.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE20-TH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $381.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRE20-TMH-G | Frame Size - 7.87 in200 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Max. Air Flow - 564 CFM16 m³/min | Max. Static Pressure - 1.20 inH2O300 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws | $444.00 | Fan Speed Type - |
Add To Cart
Request Quote |

