MRS Series 6.30 in. (160 mm) AC Axial Fans
MRS Series AC Axial Fans
Large airflow, high static pressure and high-efficient AC input axial fans.
- 6.30 in. (160mm) AC Fans
- Max. Air Flow = 258 CFM (7.3 m3/min)
- Max. Static Pressure = 0.63 inH2O (157 Pa)
- Alarm Type available
1 2
Clear
Filter
Power Supply
- Single-Phase 110/115 VAC
- Single-Phase 230 VAC
- Three-Phase 220/230 VAC
Function
- Low Speed Alarm - Normally Open
- Low Speed Alarm - Electronic
- None
Fan Kit
- Fan Only
- Fan, Finger Guard, Mounting Screws
- Fan, Filter, Mounting Screws
Item # |
Frame Size |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
CAD |
Web Price |
Fan Speed Type |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| MRS16-BTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-BTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-BUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-DTA | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-DTM | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-DUL | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-TTA | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$222.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-TTM | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$241.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| MRS16-TUL | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan Only |
CAD
-
|
$124.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BTM-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$250.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-DTM-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-TTM-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BTA-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-DTA-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-TTA-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$234.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BUL-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-DUL-G | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-TUL-G | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Finger Guard, Mounting Screws |
CAD
-
|
$139.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BTM-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$256.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-DTM-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$264.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-TTM-F | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Electronic | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$264.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BTA-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$244.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-DTA-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$244.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-TTA-F | Frame Size - 6.30 in160 mm | Power Supply - Three-Phase 220/230 VAC | Function - Low Speed Alarm - Normally Open | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$244.00 | Fan Speed Type - |
Add To Cart
Request Quote |
| T-MRS16-BUL-F | Frame Size - 6.30 in160 mm | Power Supply - Single-Phase 110/115 VAC | Function - None | Connection Type - Terminal Box | Max. Air Flow - 258 CFM7.30 m³/min | Max. Static Pressure - 0.63 inH2O157 Pa | Fan Kit - Fan, Filter, Mounting Screws |
CAD
-
|
$146.00 | Fan Speed Type - |
Add To Cart
Request Quote |
1 2

