28 mm Rod Type DR Series Compact Electric Cylinders - PKP Series
Rod Type Compact Electric Cylinders DR Series with PKP Series
The DR Series compact electric cylinder uses the PKP series stepper motors. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
1 2
Clear
Filter
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Foot Mount
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Driver Type |
Current per Phase (A/phase) |
Cable Direction |
Mount |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28R2.5B03-P2AKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2NKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKL-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Foot Mount | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKR-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Foot Mount | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2AKU-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Foot Mount | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKD-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Foot Mount | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKL-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Foot Mount | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKR-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Right | Mount - Foot Mount | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5B03-P2NKU-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Up | Mount - Foot Mount | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKD-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Down | Mount - Foot Mount | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
| DR28R2.5BC03-P2AKL-P | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Cable Direction - Left | Mount - Foot Mount | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Request Quote | CAD - |
Add To Cart
Request Quote |
1 2

