The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.

  • Outer diameter ϕ40 mm
  • Incremental type
  • Hollow shaft or round shaft type
  • 100~4000 P/R
  • Voltage, line driver, or open collector output
  • IP20 or IP65 type
1 - 25 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Output Shaft Type

  • Hollow Shaft
  • Round Shaft

Resolution (P/R)

  • 100
  • 200
  • 360
  • 400
  • 500
  • 600
  • 720
  • 800
  • 1000
  • 1800
  • 2000
  • 2500
  • 3600
  • 4000

Output

  • Line Driver
  • Open Collector
  • Voltage

Degree of Protection

  • IP65
  • IP20

Item #

Mounting Size

Output Shaft Type

Resolution (P/R)

Output Type

Output

Output Voltage (High)

Output Voltage (Low)

Current Consumption

Degree of Protection

Web Price

CAD

Add To Cart / Contact Sales
- 1.57 in40 mm - Round Shaft - 100 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 200 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 360 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 400 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 500 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 600 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 720 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 800 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 1000 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 1800 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 2000 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 2500 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $152.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 3600 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $152.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 4000 - Incremental - Voltage - 4.3 VDC min. (no load) - 0.5 VDC max. - 45 mA max. - IP20 $152.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 100 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 200 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 360 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 400 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 500 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 600 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 720 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 800 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 1000 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 1800 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
- 1.57 in40 mm - Round Shaft - 2000 - Incremental - Open Collector - - 0.5 VDC max. - 18 mA max. - IP20 $140.00 - Add To Cart
Request Quote
1 - 25 of 112 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved