ARD Closed Loop Stepper Motor Drivers (Pulse Input Type) (AC Input)
AR Series Closed Loop Stepper Motor Drivers (AC Input)
![]()
The αSTEP ARD pulse input drivers substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
- Built-in Protective Functions
- Single-Phase 100-115, 200-240 VAC or Three-Phase 200-240 VAC
- For use with AR Series Motors
Item # |
Driver Type |
Power Supply |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|
| ARD-A | Driver Type - Closed Loop, Pulse Input | Power Supply - Single-Phase 100-115 VAC | $714.00 |
Add To Cart
Request Quote |
| ARD-C | Driver Type - Closed Loop, Pulse Input | Power Supply - Single-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |
| ARD-S | Driver Type - Closed Loop, Pulse Input | Power Supply - Three-Phase 200-230 VAC | $714.00 |
Add To Cart
Request Quote |