1.65 in. (42 mm) SMK Series Low Speed Synchronous Motors
Single-Phase Low-Speed Synchronous Motors
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic construction of low-speed synchronous motors is the same as that of stepper motors.
- 1.65 in. (42 mm) Frame Size
- Single-Phase 100/115 VAC
- Holding Torque
- Round Shaft = 0.63 ~ 1.27 oz-in (4.5 ~ 9 mN·m)
- Parallel Shaft Gear = 1.32 ~ 4.9 lb-in (0.15 ~ 0.56 N·m)
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 7.5
- 9
- 15
- 18
- 30
- 36
- 50
- 60
- 100
- 120
Item # |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|
| SMK014A-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | $105.00 |
Add To Cart
Request Quote |
| SMK014MA-A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 0.975 lb-in [50 Hz] 1.15 lb-in [60 Hz] 0.11 N·m [50 Hz] 0.13 N·m [60 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | $109.00 |
Add To Cart
Request Quote |
| SMK0A-3A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.32 lb-in 0.15 N·m | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-3.6A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 16.67 [50 Hz] 20 [60 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-7.5A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 9.6 [60 Hz] 8 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-9A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 8 [60 Hz] 6.67 [50 Hz] | $184.00 |
Add To Cart
Request Quote |
| SMK0A-15A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 4.8 [60 Hz] 4 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
| SMK0A-18A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 4 [60 Hz] 3.33 [50 Hz] | $191.00 |
Add To Cart
Request Quote |
| SMK0A-30A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3 lb-in 0.35 N·m | Rated Speed (rpm) - 2.4 [60 Hz] 2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-36A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3.2 lb-in 0.37 N·m | Rated Speed (rpm) - 2 [60 Hz] 1.67 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-50A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 1.44 [60 Hz] 1.2 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-60A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 1.2 [60 Hz] 1 [50 Hz] | $199.00 |
Add To Cart
Request Quote |
| SMK0A-100A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 0.72 [60 Hz] 0.6 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
| SMK0A-120A | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5 mm | Rated Torque - 4.9 lb-in 0.56 N·m | Rated Speed (rpm) - 0.6 [60 Hz] 0.5 [50 Hz] | $209.00 |
Add To Cart
Request Quote |
| SMK014K-AA | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 24 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 5 mm | Rated Torque - 1.125 lb-in 0.13 N·m | Rated Speed (rpm) - 72 | $105.00 |
Add To Cart
Request Quote |

