20 mm Rod Type DR Series Compact Electric Cylinders - AZ Series
Rod Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
![]()
Clear
Filter
Drive Method
- Precision Ball Screw
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Not Equipped
Ball Screw Cover
- Equipped
- Not Equipped
Lead (mm)
- 1
Item # |
Actuator Frame Size |
Type |
Cable Direction |
Mount |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR20R1B02-AZAKR | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Right | Mount - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,475.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1B02-AZAKL | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Left | Mount - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,475.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1B02-AZAKD | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Down | Mount - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,475.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1B02-AZAKU | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Up | Mount - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,475.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1BC02-AZAKU | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Up | Mount - Not Equipped | Ball Screw Cover - Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,503.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1BC02-AZAKD | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Down | Mount - Not Equipped | Ball Screw Cover - Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,503.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1BC02-AZAKR | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Right | Mount - Not Equipped | Ball Screw Cover - Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,503.00 |
CAD
-
|
Add To Cart
Request Quote |
| DR20R1BC02-AZAKL | Actuator Frame Size - 20 mm | Type - Rod Type | Cable Direction - Left | Mount - Not Equipped | Ball Screw Cover - Equipped | Lead - 1 mm | Max. Vertical Transportable Mass - 1.5 kg | Max. Thrust Force - 15 N | Max. Holding Force - 15 N | $1,503.00 |
CAD
-
|
Add To Cart
Request Quote |

