60 mm Rod Type DR Series Compact Electric Cylinders - AZ Series
Rod Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
![]()
Item # |
Actuator Frame Size |
Drive Method |
Type |
Electromagnetic Brake |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM60-05A4AZAK | Actuator Frame Size - 60 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Not Equipped | Lead - 4 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 500 N | Max. Holding Force - 500 N | $1,044.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM60-05A4AZMK | Actuator Frame Size - 60 mm | Drive Method - Rolled Ball Screw | Type - Rod Type | Electromagnetic Brake - Equipped | Lead - 4 mm | Max. Vertical Transportable Mass - 50 kg | Max. Thrust Force - 500 N | Max. Holding Force - 500 N | $1,294.00 |
CAD
-
|
Add To Cart
Request Quote |

