42 mm Table Type DRS Series Compact Electric Cylinders - AZ Series
Table Type Compact Electric Cylinders DR/DRS2 Series with AZ Series
![]()
Clear
Filter
Drive Method
- Precision Ball Screw
- Rolled Ball Screw
Cable Direction
- Left
- Right
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 2
- 8
Item # |
Actuator Frame Size |
Type |
Cable Direction |
Electromagnetic Brake |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42LG-04A2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,113.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42LG-04A2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,364.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42LG-04A8AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $1,239.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42LG-04A8AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $1,489.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42LG-04B2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,492.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42LG-04B2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Left | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,742.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04A2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,113.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04A2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,364.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04A8AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $1,239.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04A8AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 8 mm | Max. Vertical Transportable Mass - 5 kg | Max. Thrust Force - 50 N | Max. Holding Force - 50 N | $1,489.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04B2AZAK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Not Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,492.00 |
CAD
-
|
Add To Cart
Request Quote |
| DRSM42RG-04B2AZMK | Actuator Frame Size - 42 mm | Type - Table Type | Cable Direction - Right | Electromagnetic Brake - Equipped | Ball Screw Cover - | Lead - 2 mm | Max. Vertical Transportable Mass - 10 kg | Max. Thrust Force - 200 N | Max. Holding Force - 200 N | $1,742.00 |
CAD
-
|
Add To Cart
Request Quote |

