3 W (1/250 HP) World K Series Single-Phase AC Motors & Gear Motors
World K Series Single-Phase AC Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 3 W (1/250 HP)
- 1.65 in. (42 mm) Frame Size
- Rated Torque
- Round Shaft = 1.42 oz-in (10 mN·m)
- Parallel Shaft Gear = 0.21 ~ 8.8 lb-in (0.024 ~ 1 N·m)
- Lead Wire Type
1 2
Clear
Filter
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0IK3A-BW3U | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.089 lb-in 0.01 N·m | Rated Speed (rpm) - 3000 | $105.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3.6KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.25 lb-in 0.029 N·m | Rated Speed (rpm) - 1000 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 720 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN6KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN7.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.53 lb-in 0.061 N·m | Rated Speed (rpm) - 480 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN9KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.64 lb-in 0.073 N·m | Rated Speed (rpm) - 400 | $178.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN12.5KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.8 lb-in 0.091 N·m | Rated Speed (rpm) - 288 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN15KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 240 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN18KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 200 | $185.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN25KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 144 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN30KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 120 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN36KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 100 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN50KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 72 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN60KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.5 lb-in 0.4 N·m | Rated Speed (rpm) - 60 | $192.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN75KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.8 lb-in 0.44 N·m | Rated Speed (rpm) - 48 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN90KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 40 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN100KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5.2 lb-in 0.59 N·m | Rated Speed (rpm) - 36 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN120KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.2 lb-in 0.71 N·m | Rated Speed (rpm) - 30 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN150KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.8 lb-in 0.89 N·m | Rated Speed (rpm) - 24 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN180KA | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 3/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 8.8 lb-in 1 N·m | Rated Speed (rpm) - 20 | $201.00 |
CAD
-
|
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.21 lb-in 0.024 N·m | Rated Speed (rpm) - 1200 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN3.6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.25 lb-in 0.029 N·m | Rated Speed (rpm) - 1000 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN5K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 720 | $175.00 | CAD - |
Add To Cart
Request Quote |
| 0IK3GN-BW3U / 0GN6K | Frame Size - 1.65 in42 mm | Output Power - 3 W (1/250 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 5 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.43 lb-in 0.049 N·m | Rated Speed (rpm) - 600 | $175.00 | CAD - |
Add To Cart
Request Quote |
1 2

