6 W (1/125 HP) World K Series Single-Phase AC Motors & Gear Motors
World K Series Single-Phase AC Motors
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
- 6 W (1/125 HP)
- 2.36 in. (60 mm) Frame Size
- Rated Torque
- Round Shaft = 6.9 oz-in (49 mN·m)
- Parallel Shaft Gear = 1.06 ~ 26 lb-in (0.12 ~ 3 N·m)
- Lead Wire Type
Clear
Filter
Voltage (VAC)
- Single-Phase 110/115 VAC
- Single-Phase 220/230 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
Gear Ratio (X:1) (:1)
- 3
- 3.6
- 5
- 6
- 7.5
- 9
- 12.5
- 15
- 18
- 25
- 30
- 36
- 50
- 60
- 75
- 90
- 100
- 120
- 150
- 180
Output Shaft
- Imperial
- Metric
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6A-AW2U | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | $89.00 |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6A-CW2E | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft - Metric | Output Shaft Diameter - 6 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.36 lb-in [60 Hz] 0.43 lb-in [50 Hz] 0.041 N·m [60 Hz] 0.049 N·m [50 Hz] | Rated Speed (rpm) - 1200 [50 Hz] 1450 [60 Hz] | $91.00 |
CAD
-
|
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.88 lb-in 0.1 N·m | Rated Speed (rpm) - 600 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.06 lb-in 0.12 N·m | Rated Speed (rpm) - 500 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 360 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN7.5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.2 lb-in 0.25 N·m | Rated Speed (rpm) - 240 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN9K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.6 lb-in 0.3 N·m | Rated Speed (rpm) - 200 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN12.5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.7 lb-in 0.42 N·m | Rated Speed (rpm) - 144 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN15K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.4 lb-in 0.5 N·m | Rated Speed (rpm) - 120 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN18K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5.3 lb-in 0.6 N·m | Rated Speed (rpm) - 100 | $166.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN25K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.6 lb-in 0.75 N·m | Rated Speed (rpm) - 72 | $173.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN30K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.9 lb-in 0.9 N·m | Rated Speed (rpm) - 60 | $173.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN36K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 50 | $173.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN50K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 36 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN60K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 30 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN75K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 24 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN90K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 20 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN100K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 18 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN120K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 15 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN150K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-AW2U / 2GN180K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 | $184.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-CW2E / 2GN3K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [50 Hz] 600 [60 Hz] | $168.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-CW2E / 2GN3.6K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | Rated Speed (rpm) - 500 [60 Hz] 416 [50 Hz] | $168.00 | CAD - |
Add To Cart
Request Quote |
| 2IK6GN-CW2E / 2GN5K | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Metric | Output Shaft Diameter - 8 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | $168.00 | CAD - |
Add To Cart
Request Quote |

