150 W (1/5 HP) World K Series Three-Phase AC Motors
World K Series Three-Phase AC Motors
The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor.
- 150 W (1/5 HP) 2-Pole, High Speed Motors
- 3.54 in. (90 mm) Frame Size
- Rated Torque = 79 oz-in (560 mN·m)
- Lead Wire or Terminal Box Type
Item # |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5IK150A-TW2 | Output Power - 150 W (1/5 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Speed (rpm) - 2650 [200 VAC, 50 Hz] 3200 [60 Hz] | $209.00 |
CAD
-
|
Add To Cart
Request Quote |
| 5IK150A-TW2T | Output Power - 150 W (1/5 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Rated Speed (rpm) - 2650 [200 VAC, 50 Hz] 3200 [60 Hz] | $250.00 |
CAD
-
|
Add To Cart
Request Quote |

