Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
FPW Series Watertight Induction Motors (Legacy)
> Advanced Search
Advanced Search in FPW Series Watertight Induction Motors (Legacy)
Specifications
Output Power
No Preference
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
Voltage (VAC)
No Preference
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Gear Ratio (X:1) (:1)
No Preference
3.6
6
9
15
18
30
36
60
90
120
180
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 3 to 260
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 8.3 to 500
Permissible Load Inertia (oz-in
2
)
At Least :
No More Than :
Available Range: 22 to 27000
Clear
Cancel
Advanced Search
close