Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces
The αSTEP ARD (DC Input) stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
The αSTEP ARD stored data stepper motor driver substantially reduces heat generation from the stepper motor through the use of high-efficiency technology. In addition to implementing the closed loop control based on Oriental Motor's original αSTEP technology, the ARD drivers also achieves up to 40% less power consumption, low vibration, improved angle accuracy and is capable of driving large inertia loads. There is no hunting or gain tuning.
The SCX11 universal controller is a highly functional and sophisticated controller, equipped with program editing and execution functions. Use the SCX11 as a stored program controller to connect to any of Oriental Motor's standard pulse input drivers. The SCX11 is also able to control the motor via various serial ports such as USB, RS-232C and CANopen.
The BLV Series is a high power, compact brushless DC motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) and 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available through the use of a controller module.
The BLV Series is a high power, compact brushless DC motor and driver package with 100 W (1/8 HP) motors. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLE Series sets a new standard for brushless DC motors (BLDC motors) with up to 4,000 r/min in an energy saving, compact package.
The BLE Series sets a new standard for brushless DC motors (BLDC motors) with up to 4,000 r/min in an energy saving, compact package.
The BLE Series sets a new standard for brushless DC motors (BLDC motors) with up to 4,000 r/min in an energy saving, compact package.
The BLE Series sets a new standard for brushless DC motors (BLDC motors) with up to 4,000 r/min in an energy saving, compact package.
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
New AZ Series motors, which can be connected directly to the compact driver without the use of connection cables. The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires AZD-KRD AlphaStep AZ Series Driver.
Large airflow, high static pressure and high-efficient AC input axial fans.
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Linear Actuators / Linear Slides
Linear actuators / cylinders.
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Compact linear actuators
Linear and Rotary Actuator Drivers
Replacement capacitors for AC motors and gearmotors.
The AR Series stepper motor adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AlphaStep AR Series Driver.
The DR/DRS2 Series uses the AlphaStep AZ Series motor and driver. The motor is equipped with the Mechanical Absolute Encoder for the driving motor.
The DR/DRS2 Series uses the AlphaStep AZ Series motor and driver. The motor is equipped with the Mechanical Absolute Encoder for the driving motor.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor or geared motor.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
Accessories for the EZ Limo electric linear slides and cylinders.
A multi-axis controller / driver that supports EtherCAT communication. Compatible with the CiA402 drive profile. It can be connected to the AlphaStep AZ Series DC input motors and electric actuators. 2-axes, 3-axes and 4-axes driver connections are available.
The AlphaStep is a revolutionary stepper motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
The ASC Series utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the ASC series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
Compact, brushless speed control motor and board-level driver packages provide space savings, high power output, and cable protected leads with a connector for fast, convenient connection.
Compact, space saving, brushless motor with speed control unit provides easy wiring and operation.
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
The CSK series combines a 2-phase stepper motor with a 24 VDC or 36VDC input board level driver providing high torque, high resolution and low vibration in a compact package.
The CSK series combines a 5-phase stepper motor and a 24VDC input board-level driver to provide high torque, high resolution and low vibration in a compact package.
The UI2120G Intelligent Stepper Motor Driver combines a high performance stepper motor driver with microprocessor intelligence and an integrated pulse generator. Motion control features include built-in digital switches to control the amount of travel, initial speed, running speed, acceleration, and deceleration.
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
With EZ Limo you can have motion in minutes. EZ Limo has been designed to provide advanced functionality and sophisticated motion control in an easy-to-use product. With EZ Limo you save the time and expense of designing and manufacturing a linear motion system.
The following products have been discontinued and are no longer available.
Linear heads use reduction gears to reduce motor speed and increase motor torque, while the rack-and-pinion converts rotational motion to linear motion. Select a motor according to your application.
The PMC series combines a high torque miniature 5-phase stepper motor with a board-level, credit card sized driver.
Stepping Motor Controllers
The UMK series provides high torque and low vibration. High resolution models are available.
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
The standard PK series 2-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise. The PK series 2-phase stepper motor with encoder offer high torque and precise feedback capability. High torque and high resolution types available as well.
5-Phase Stepper Motors for use with Full/Half-step or Microstep Drivers.
The RK series offers both the high resolution and smooth motion of a 5-phase microstepping system with the simplicity of a full step system. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
Approved under typical international safety standards; bears the CE marking. Conformance with global power-supply voltages.
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
The FBL II Series consists of a high performance, compact brushless motor and driver. The FBL II series provides excellent speed stability and a wide speed control range.
The ouput table of the hollow rotary actuator allows direct installation of your load.
The CSK series combines a 5-phase stepper motor and a 24VDC input board-level driver to provide high torque, high resolution and low vibration in a compact package.
AlphaStep Closed Loop Stepper Motors
Stepper Motor Drivers
Stepper Motor Controllers.
Pinion Shaft Motors for use with a gearhead (sold separately).
The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
The MRE Series long-life fans have an expected life of 100,000 hours and are available with a low speed alarm. All MRE Series fans include all components for easy installation.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.
These products have been discontinued. Please contact your local sales office for more information.
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.
The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
These products are scheduled to be discontinued. Please contact your local sales office for more information.
The MSC-1 AC Speed Controller is easy to use, offers enhanced speed control features along with utilizing feedback from the motor, while providing an alarm output to detect abnormalities. Combined with our High Torque, High Strength, and Quiet AC Speed Control motor, provides exceptional value and performance.
The ES01 and ES02 speed controllers are designed for ease of use and operation. A wide range of speed control motors are available with these controllers.
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
These products have been discontinued. Please contact your local sales office for replacement.
These products have been discontinued. Please contact your local sales office for replacement.
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
The BLV Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
The PWA II Series, ideal for high thrust force with the use of gears and a ball screw, along with the folded motor configuration, achieves a compact size perfect for applications with push motion and pressurized positioning. The PWA II Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
These products have been discontinued. Please contact your local sales office for more information.
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Cross flow fans create a wide flow of air using a long cylindrical-shaped impeller. Air is drawn in along the sides of the runner, flows along the circumference of the runner, and is blown out laterally, creating a uniform flow of air. Cross flow fans are used for cooling circuit boards installed in equipment, air curtains, and other applications. In addition, cross flow fans offer the advantages of right-angle air flow and rectangular shape which facilitates installation in corners and saves space.
The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.
The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
Drivers for Stepper Motors
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
Linear heads use reduction gears to reduce motor speed and increase motor torque, while the rack-and-pinion converts rotational motion to linear motion. Select a motor according to your application.
The BHF Series consists of a high-power 200 W (1/4 HP) AC speed-control motor and a dedicated inverter.
These products have been discontinued, please contact your local sales office for more information.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available in standard, IP65 and IP66 rated versions.
The high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
The Brushless DC Motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
The RBD bipolar stepper motor driver is a high current, high performance 2-phase bipolar driver with advance microstepping motor control and is ideal for OEM or single axis machines. The RBD is available as a driver only or part of a complete package. The RBD stepper motor drivers offer:
The high-torque PK/PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.
The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor or geared motor.
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.
Large airflow, high static pressure and high-efficient AC input axial fans.
Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.
Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.
Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.
The AR Series stepper motor adopts our AlphaStep technology closed loop control so the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. Requires AlphaStep AR Series Driver.
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
The MDA Series axial fans feature a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC).
The MDV Series DC axial fans easily allow for changes in fan speed. They employ a PWM control method by which speed is changed with a PWM control circuit (not supplied).
An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover, filter media, fram and finger guard). It is suitable for cooling a control box or other enclosure.
Oriental Motor offers three types of Enclosure Fans:
These DC axial fans conform to the IP68 rating under the IEC Standards and can be used in locations that are splashed with water. It comes with a stop sensor that outputs a signal when the fan stops.
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
The BMU SeThe BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). ries features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
The BMU Series has a maximum speed of 4000 r/min*. Speed ratiomore
The BMU SeThe BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio). ries features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.
The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
*Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
Some gear types are limited to 3,600 r/min max. input speed, (1:45 speed ratio).
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communication driver). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
The brushless DC motor and Driver Package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min. A wide range of options are available to meet you application needs.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
The BLV Series is a high power, compact brushless DC motor and driver package with 100 W (1/8 HP) motors. The driver can be controlled via I/O or RS-485 communications. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLV Series is a high power, compact brushless DC motor and driver package with 200 W (1/4 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLV Series is a high power, compact brushless DC motor and driver package with 400 W (1/2 HP) motors. Driver input voltages are 24 VDC and 48 VDC respectfully and is equipped to facilitate battery power input. The driver can be controlled via I/O or RS-485 communications. By adding a parallel gearhead or the hollow shaft flat gearhead, output torques can reach 970 lb-in. An electromagnetic brake is offered for vertical or load holding applications. Extended functions such as 8 speed ranges, torque limiting and monitoring are available with MEXE02 software or with the OPX-2A control module.
The BLE2 Series features a compact, high-power and high-efficiency brushless DC motor. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. It is combined with a Driver that can be digitally set and controlled via external DC voltage or by the front panel. The BLE2 Series has a maximum speed of 4000 r/min. Speed ratio of 1:50 (80 to 4000 r/min) is achieved. Round Shaft and Geared models available.
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
The BLE Series sets a new standard for brushless DC motors with up to 4,000 r/min in an energy saving, compact package. Two types of gearheads are available from the long life parallel shaft geared type to the spacing saving hollow shaft flat geared type. For vertical drive solutions an electromechanical brake type is offered.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
Advanced performance and reliability with unique Oriental Motor technology. Extremely user-friendly and a stylish appearance. The US2 Series is a product that is recommended for both first-time customers, as well as all customers who want to continue using speed control motors.
AC Speed Control Motors
Brushless DC Motors
DC Input brushless DC motors for use with BLV Series R Type Drivers.
The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
NEMA C-Face Gear Reducers for 1/2 HP up to 3 HP motors. The inline gear reducers feature die cast aluminum housings making them lightweight with gears made of chromium molybdenum steel that has undergone precision carbonitriding. The Helical gears out-perform traditional spur gears by a great margin. The right-angle gear reducers feature hypoid gears made of hardened steel providing far superior wear life compared to worm gears. All NEMA C-Face gear reducers use a high-quality synthetic grease that does not require maintenance saving valuable setup and maintenance time compared to other gear reducers.
Servo motors. Servo Motor Driver required.
The DS Series is a compact driver for New Pentagon (Bipolar) stepping motors, 0.36º or 0.72º per step. DS Series driver contains a driver circuit, fuse and the current setting potentiometers.
AlphaStep Closed Loop Step Motors
New compact drivers work with a variety of AlphaStep AZ Series products. This driver can be controlled using RS-485 communication. The elimination of switches and I/O connectors allows for a compact and lightweight design. The AlphaStep AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.