PK/PKP Series (Legacy)
> Advanced Search
Advanced Search in PK/PKP Series (Legacy)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (Search) (in)
No Preference
0.79
1.1
1.38
1.65
2.22
2.36
Frame Size (Search) (mm)
No Preference
20
28
35
42
56.4
60
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 2.8 to 560
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.02 to 4
Speed (r/min)
Refer to Speed-Torque Characteristics
Gear Type
No Preference
Basic Backlash (1 ~ 2º), Offset Shaft
No Gearhead
Shaft
No Preference
Single
Double
Encoder - Search
No Preference
200 P/R, 2-Channel
200 P/R, 3-Channel
400 P/R, 2-Channel
400 P/R, 3-Channel
None
Basic Step Angle
No Preference
0.9º
1.8º
Motor Connection Type
No Preference
Connector
Flying Leads
Current per Phase (A/phase)
No Preference
0.1 ~ 0.5
0.5 ~ 1.0
1.0 ~ 1.5
1.5 ~ 2.0
2.0 ~ 2.9
3.0 ~ 4.5
Lead Wire
No Preference
4 Leads: Bipolar
6 Leads: Unipolar, Bipolar (Series), Bipolar (Half-coil)
Clear
Cancel
Advanced Search
close