Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
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
MBD Series Fan Kit (Discontinued)
> Advanced Search
Advanced Search in MBD Series Fan Kit (Discontinued)
Unit of Measure
Imperial
Metric
Specifications
Impeller Diameter* (in.)
No Preference
3.15
3.94
Impeller Diameter* (mm)
No Preference
80
100
Power Supply*
No Preference
24 VDC
48 VDC
Function
Pulse Sensor
Max. Air Flow* (CFM)
At Least :
No More Than :
Available Range: 51.2 to 68.8
Max. Air Flow* (m³/min)
At Least :
No More Than :
Available Range: 1.45 to 1.95
Max. Static Pressure* (inH
2
O)
At Least :
No More Than :
Available Range: 0.79 to 1.18
Max. Static Pressure* (Pa)
At Least :
No More Than :
Available Range: 196 to 294
Noise Level (db (A))
At Least :
No More Than :
Available Range: 51 to 56
Clear
Cancel
Advanced Search
close